Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 107-C2 CR
Part #:556625
Catalog #:RPB 107-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Overall Length (in): | 7.25 in |
| Overall Height (in): | 3.813 in | Bolt Size (in): | 0.5 in |
| Base Width (in): | 2.063 in | Bore Size (in): | 1.4375 in |
| Bolt Center Min (in): | 5.313 in | Base to Center Height (in): | 1.875 in |
| Centerline to Front Face (in): | 1.5 in | Foot Height (in): | 1.125 in |
| Bolt Center Max (in): | 5.938 in | Inner Race Length (in): | 3 in |
| Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Base: | Solid | Housing Type: | Pillow Block, Two Bolt |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Tapered Roller | Housing Material: | Flouropolymer Coated Cast Iron |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Speed (Max): | 3500 | Locking Type: | Double Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Platform: | CR Series |
| Options: | Corrosion Resistant | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver/Gray | Retainer Material: | Steel |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Insert Number: | RCI-107C FG1 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461298077 | Weight: | 7.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

