Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 203-C2 CR
Part #:556631
Catalog #:RPB 203-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Center-to-Center Length (in): | 7.315 in |
| Bolt Size (in): | 0.625 in | Overall Height (in): | 5.125 in |
| Base Width (in): | 2.563 in | Overall Length (in): | 9.625 in |
| Bore Size (in): | 2.1875 in | Bolt Center Max (in): | 7.938 in |
| Bolt Center Min (in): | 6.688 in | Base to Center Height (in): | 2.5 in |
| Centerline to Front Face (in): | 1.875 in | Foot Height (in): | 1.438 in |
| Inner Race Length (in): | 3.75 in | Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Expansion: | No | Housing Material: | Flouropolymer Coated Cast Iron |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Speed (Max): | 2500 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 8,570 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Retainer Material: | Steel |
| Platform: | CR Series | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Options: | Corrosion Resistant | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Silver/Gray |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Insert Number: | RCI-203C FG1 |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288863564 | Weight: | 15.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

