Bearing Parts & Kits | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Bearings
  4. Bearing Parts & Kits
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
Edit

Our bearing products may require accessories to further enhance their value. These accessories range from end caps to take up frames. These accessories can be used on several bearing platforms and are available for customization with support from our Application Engineering group.

Additional sealing accessories are available for enhanced bearing and personal protection. End caps provide a guard from rotating shafts and conform to OHSA requirements for personal protection. In addition, these accessories can better protect against high-pressure wash down and help reduce bearing moisture contact. Backside shield gaskets are mounted between the bearing and the equipment frame to reduce moisture runoff.

We also offer additional bearing accessories including different greases designed for your specific application, lubrication fittings to allow for quick connecting of a hose or grease gun to efficiently lubricate bearings, and oil hole plugs for bearings that don’t require lubrication fittings. Take up frames let you mount bearings within the frame to allow for proper tensioning of the conveyor belt, saving you time.

 


Talk to one of our expert sales professionals about how our solutions can efficiently power your business.

 

View all Bearing Parts and Kits





Products

housings-bearing-parts-and-kits

Housings

Housings are available to help support our mounted bearing lines. Replacement housings can be used to repair a mounted bearing when damage occurs only to the housing.

 


 

Seals

Seals

Replacement seals can be used to change the level of ingress protection on a bearing. Replacement seals can also improve the life of a bearing when seal damage occurs




 

Threaded Covers

Threaded Covers

Our covers and cover kits allow you to replace parts instead of complete bearings to maximize uptime.

 

 



 

Bearing-Accessories-end-caps

End Caps

End caps offer excellent protection against high-pressure washdown. They can be used to reduce bearing moisture contact. They can also provide personal protection in order to conform with OSHA and other regulatory guidelines.


 

Adapter-Sleeves

Adapters

Adapters are used to mount a tapered bore bearing to a cylindrical shaft. The adapter sleeves consist of a tapered split sleeve, lock nut and either lock washer or locking plate.

 

 



lock-collars

Lock Collars

Lock collars are used to properly secure concentric lock bearings or eccentric lock bearings to the shaft. These items are replacements required for use with our mounted bearings and are not interchangeable with other brands.

 


Back-Side-Shields

Back Side Shields

Backside shield gaskets are mounted between the bearing and the equipment frame to reduce moisture runoff. Backside shields are available for two and four bolt flange mounted ball bearings.



Take-Up-Frames

Take-Up Frames

Take-up frames allow for adjustment and alignment of conveyor assemblies, allowing for proper tension of the conveyor belt. These frames contain a positioning screw that adjusts the bearing assembly location along the frame. Center pull and top mount frame designs are available.

Installation Tools

Installation Tools

Browse from a selection of kits and installation tools that allow for bearing customization, adjustment and replacement.

 

 


Bearing Parts

Bearing Parts

Browse from a range of different components necessary to repair your bearing including locknuts, inner rings, outer rings, and more.

 




Brands

Browning Logo
Rollway Logo
Kilian Logo
Seal Master
Link-Belt Logo
Rex Logo