Steep Contact Angle
Provides life extension in high thrust load applications
Two Piece Outer Race
Provides 2X industry standard static dynamic misalignment which enables installation forgiveness and extended bearing life
Single Piece Housing
Reduces installation time by eliminating the need to lubricate and set clearance
Oversized Rollers
Provide industry leading load ratings, longer life and broad application coverage
Adapter Sleeve Assembly
Allows easy installation/removal, plus enables use of commercial grade shafts
Positive Locking System
Allows minimal vibration during operation, therefore not requiring scheduled inspections for snugness of mountings