Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TF 4N
Part #:1430401000
Catalog #:TF 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Head Diameter (in): | 0.75 in |
| Base Diameter (in): | 0.469 in | Ball Width (in): | 0.375 in |
| Housing Width (in): | 0.281 in | Ball Flat Diameter (in): | 0.331 in |
| Thread Size: | #1/4-28 | Thread Length (in): | 0.719 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Product Selection Available SW: | Y | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Product Type: | TF |
| Construction: | Three-Piece Rod End with Zerk Fitting | Axial Load: | 270 |
| Misalignment Angle - a Deg. +/-: | 8 | Across Wrench Flats: | 0.375 |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Configuration: | Female | Race Material: | Bronze |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | Y | Series: | Commercial |
| Max Static Radial Load: | 2,700 | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.2500 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288726609 | Weight: | 0.06 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

