Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TF 6N
Part #:1430601000
Catalog #:TF 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/8-24 | Thread Length (in): | 0.906 in |
| Base Diameter (in): | 0.688 in | Head Diameter (in): | 1 in |
| Ball Diameter (in): | 0.718 in | Ball Flat Diameter (in): | 0.517 in |
| Housing Width (in): | 0.406 in | Ball Width (in): | 0.5 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Thread Type: | UNF | Misalignment Angle - a Deg. +/-: | 6 |
| Construction: | Three-Piece Rod End with Zerk Fitting | Axial Load: | 445 |
| Race Material: | Bronze | Series: | Commercial |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 0.562 |
| Product Selection Available SW: | Y | Configuration: | Female |
| Lubrication Type: | Grease | Bearing Type: | Rod End |
| Product Type: | TF | Zerk Fitting SW: | Y |
| Lubrication: | Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Max Static Radial Load: | 4,450 |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724094 | Weight: | 0.15 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.79 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

