Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TF 7N
Part #:1430701000
Catalog #:TF 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.586 in | Ball Width (in): | 0.562 in |
| Thread Size: | #7/16-20 | Base Diameter (in): | 0.75 in |
| Thread Length (in): | 1.031 in | Ball Diameter (in): | 0.812 in |
| Housing Width (in): | 0.437 in | Head Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Misalignment Angle - a Deg. +/-: | 7 |
| Zerk Fitting SW: | Y | Race Material: | Bronze |
| Thread Type: | UNF | Configuration: | Female |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Product Type: | TF | Construction: | Three-Piece Rod End with Zerk Fitting |
| Axial Load: | 535 | Series: | Commercial |
| Bearing Type: | Rod End | Across Wrench Flats: | 0.625 |
| Max Static Radial Load: | 5,350 | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Thread: | RH |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724100 | Weight: | 0.62 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

