Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TF 8N
Part #:1430801000
Catalog #:TF 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Thread Size: | #1/2-20 |
| Ball Flat Diameter (in): | 0.698 in | Head Diameter (in): | 1.312 in |
| Ball Diameter (in): | 0.937 in | Ball Width (in): | 0.625 in |
| Thread Length (in): | 1.156 in | Base Diameter (in): | 0.875 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Lubrication Type: | Grease | Thread Type: | UNF |
| Across Wrench Flats: | 0.75 | Series: | Commercial |
| Housing Style: | Female Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Female | Product Type: | TF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Race Material: | Bronze |
| Misalignment Angle - a Deg. +/-: | 6 | Zerk Fitting SW: | Y |
| Axial Load: | 740 | Construction: | Three-Piece Rod End with Zerk Fitting |
| Max Static Radial Load: | 7,400 | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724117 | Weight: | 0.32 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

