Sealmaster Female Rod End Bearing - Three-Piece Greasable Bronze Race - TFL 8N
Part #:1530801000
Catalog #:TFL 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.937 in | Ball Width (in): | 0.625 in |
| Housing Width (in): | 0.5 in | Thread Size: | #1/2-20 |
| Head Diameter (in): | 1.312 in | Thread Length (in): | 1.156 in |
| Ball Flat Diameter (in): | 0.698 in | Base Diameter (in): | 0.875 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Race Material: | Bronze | Across Wrench Flats: | 0.75 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Housing Style: | Female Rod End | Lubrication Type: | Grease |
| Zerk Fitting SW: | Y | Configuration: | Female |
| Construction: | Three-Piece Rod End with Zerk Fitting | Product Selection Available SW: | Y |
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 6 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | TF |
| Series: | Commercial | Axial Load: | 740 |
| Type: | Female Rod End | Thread: | LH |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 7,400 |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724223 | Weight: | 0.31 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 0.95 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

