Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TR 12N
Part #:1411201000
Catalog #:TR 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/4-16 | Ball Flat Diameter (in): | 0.978 in |
| Base Diameter (in): | 1.125 in | Ball Width (in): | 0.875 in |
| Ball Diameter (in): | 1.312 in | Housing Width (in): | 0.687 in |
| Thread Length (in): | 1.719 in | Head Diameter (in): | 1.75 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Female |
| Zerk Fitting SW: | Y | Construction: | Three-Piece Rod End with Zerk Fitting |
| Product Type: | TR | Thread Type: | UNF |
| Series: | Precision | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 1,130 | Across Wrench Flats: | 1 |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Selection Available SW: | Y |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 7 |
| Housing Style: | Female Rod End | Bearing Type: | Rod End |
| Thread: | RH | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 11,300 |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719908 | Weight: | 0.68 LB |
| Packaged Length: | 4.95 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.35 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

