Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 5
Part #:1510500000
Catalog #:TRL 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Housing Width (in): | 0.344 in |
| Base Diameter (in): | 0.531 in | Thread Length (in): | 0.719 in |
| Head Diameter (in): | 0.875 in | Ball Diameter (in): | 0.625 in |
| Thread Size: | #5/16-24 | Ball Width (in): | 0.437 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 7 | Race Material: | Carbon Steel - corrosion resistant plating |
| Across Wrench Flats: | 0.437 | Configuration: | Female |
| Thread Type: | UNF | Construction: | Three-Piece Rod End with Zerk Fitting |
| Bearing Type: | Rod End | Series: | Precision |
| Product Type: | TR | Lubrication Type: | Grease |
| Product Selection Available SW: | Y | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 335 | Housing Style: | Female Rod End |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 3,350 | Thread: | LH |
| Class: | Precision | Bore Size (in): | 0.3125 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719496 | Weight: | 0.09 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

