Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 6N
Part #:1510601000
Catalog #:TRL 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.906 in | Head Diameter (in): | 1 in |
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Base Diameter (in): | 0.688 in | Ball Diameter (in): | 0.718 in |
| Ball Width (in): | 0.5 in | Housing Width (in): | 0.406 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Product Type: | TR | Construction: | Three-Piece Rod End with Zerk Fitting |
| Configuration: | Female | Product Selection Available SW: | Y |
| Series: | Precision | Zerk Fitting SW: | Y |
| Race Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 445 |
| Thread Type: | UNF | Across Wrench Flats: | 0.562 |
| Lubrication Type: | Grease | Misalignment Angle - a Deg. +/-: | 6 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread: | LH | Max Static Radial Load: | 4,450 |
| Type: | Female Rod End | Lubrication: | Zerk Fitting |
| Bore Size (in): | 0.3750 in | Class: | Precision |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720232 | Weight: | 0.15 LB |
| Packaged Length: | 4.35 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

