Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRL 8N
Part #:1510801000
Catalog #:TRL 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.937 in |
| Thread Length (in): | 1.156 in | Ball Flat Diameter (in): | 0.698 in |
| Base Diameter (in): | 0.875 in | Housing Width (in): | 0.5 in |
| Head Diameter (in): | 1.312 in | Thread Size: | #1/2-20 |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 6 | Product Selection Available SW: | Y |
| Configuration: | Female | Zerk Fitting SW: | Y |
| Lubrication Type: | Grease | Axial Load: | 740 |
| Series: | Precision | Housing Style: | Female Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Type: | TR |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Construction: | Three-Piece Rod End with Zerk Fitting | Across Wrench Flats: | 0.75 |
| Race Material: | Carbon Steel - corrosion resistant plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Max Static Radial Load: | 7,400 | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Thread: | LH |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720256 | Weight: | 0.32 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

