Sealmaster Female Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARL 12N
Part #:1551201000
Catalog #:ARL 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.312 in | Housing Width (in): | 0.687 in |
| Ball Width (in): | 0.875 in | Thread Size: | #3/4-16 |
| Ball Flat Diameter (in): | 0.978 in | Head Diameter (in): | 1.75 in |
| Base Diameter (in): | 1.125 in | Thread Length (in): | 1.719 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Thread Type: | UNF | Bearing Type: | Rod End |
| Misalignment Angle - a Deg. +/-: | 7 | Axial Load: | 2,320 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision Extra Capacity |
| Lubrication Type: | Grease | Housing Style: | Female Rod End |
| Construction: | Three-Piece Rod End with Zerk Fitting | Race Material: | Carbon Steel - corrosion resistant plating |
| Across Wrench Flats: | 1 | Product Selection Available SW: | Y |
| Zerk Fitting SW: | Y | Configuration: | Female |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Product Type: | AR |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 23,200 |
| Thread: | LH | Type: | Female Rod End |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720065 | Weight: | 0.68 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

