Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Bronze Race - TF 8YN
Part #:1430809000
Catalog #:TF 8YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.5 in | Ball Flat Diameter (in): | 0.698 in |
| Ball Diameter (in): | 0.937 in | Thread Length (in): | 1.156 in |
| Head Diameter (in): | 1.312 in | Thread Size: | #1/2-20 |
| Ball Width (in): | 0.625 in | Base Diameter (in): | 0.875 in |
| Stud Length to Center of Ball (in): | 2 in | Stud Thread Length (in): | 1 in |
| Length to Center of Ball (in): | 2.13 in | Stud Length to Hex (in): | 1.13 in |
Technical Specifications
| Bearing Type: | Rod End | Housing Style: | Female Rod End |
| Lubrication Type: | Grease | Product Selection Available SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Configuration: | Female |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | Y |
| Race Material: | Bronze | Axial Load: | 740 |
| Thread Type: | UNF | Across Wrench Flats: | 0.75 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Product Type: | TF | Series: | Commercial |
| Thread: | RH | Max Static Radial Load: | 7,400 |
| Type: | Female Rod End | Lubrication: | Zerk Fitting |
| Misalignment Angle B3: | 24.3 | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724421 | Weight: | 0.44 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

