Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 6Y
Part #:1410608000
Catalog #:TR 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Thread Size: | #3/8-24 |
| Base Diameter (in): | 0.688 in | Ball Flat Diameter (in): | 0.517 in |
| Thread Length (in): | 0.906 in | Head Diameter (in): | 1 in |
| Ball Width (in): | 0.5 in | Ball Diameter (in): | 0.718 in |
| Stud Length to Hex (in): | 0.91 in | Stud Length to Center of Ball (in): | 1.54 in |
| Length to Center of Ball (in): | 1.63 in | Stud Thread Length (in): | 0.8125 in |
Technical Specifications
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Series: | Precision | Housing Style: | Female Rod End |
| Product Selection Available SW: | N | Lubrication Type: | Grease |
| Configuration: | Female | Axial Load: | 445 |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Type: | TR |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Across Wrench Flats: | 0.562 |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 4,450 |
| Type: | Female Rod End | Misalignment Angle B3: | 22.6 |
| Thread: | RH | Bore Size (in): | 0.3750 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720416 | Weight: | 0.20 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.79 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

