Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 7YN
Part #:1410709000
Catalog #:TR 7YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.812 in | Thread Length (in): | 1.031 in |
| Housing Width (in): | 0.437 in | Ball Width (in): | 0.562 in |
| Thread Size: | #7/16-20 | Ball Flat Diameter (in): | 0.586 in |
| Base Diameter (in): | 0.75 in | Head Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 1.81 in | Stud Length to Hex (in): | 1.13 in |
| Stud Length to Center of Ball (in): | 1.93 in | Stud Thread Length (in): | 1 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Series: | Precision | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Housing Style: | Female Rod End | Product Type: | TR |
| Zerk Fitting SW: | Y | Product Selection Available SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 535 |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Configuration: | Female | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material: | Carbon Steel - corrosion resistant plating | Across Wrench Flats: | 0.625 |
| Lubrication: | Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Max Static Radial Load: | 5,350 |
| Misalignment Angle B3: | 23.4 | Class: | Precision |
| Bore Size (in): | 0.4375 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288720737 | Weight: | 0.29 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

