Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 12Y
Part #:1411208000
Catalog #:TR 12Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Ball Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.978 in | Thread Size: | #3/4-16 |
| Ball Width (in): | 0.875 in | Base Diameter (in): | 1.125 in |
| Thread Length (in): | 1.719 in | Housing Width (in): | 0.687 in |
| Stud Thread Length (in): | 1.625 in | Length to Center of Ball (in): | 2.88 in |
| Stud Length to Center of Ball (in): | 3 in | Stud Length to Hex (in): | 1.81 in |
Technical Specifications
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Across Wrench Flats: | 1 |
| Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting | Product Selection Available SW: | N |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Product Type: | TR | Bearing Type: | Rod End |
| Lubrication Type: | Grease | Series: | Precision |
| Housing Style: | Female Rod End | Thread Type: | UNF |
| Race Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 1,130 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Female |
| Thread: | RH | Misalignment Angle B3: | 22.7 |
| Max Static Radial Load: | 11,300 | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288720454 | Weight: | 1.07 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 3.44 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

