Sealmaster Female Rod End Bearing - Three-Piece Greasable with Y Stud Carbon Steel Race - TR 12YN
Part #:1411209000
Catalog #:TR 12YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 1.125 in | Ball Diameter (in): | 1.312 in |
| Thread Length (in): | 1.719 in | Head Diameter (in): | 1.75 in |
| Housing Width (in): | 0.687 in | Ball Flat Diameter (in): | 0.978 in |
| Thread Size: | #3/4-16 | Ball Width (in): | 0.875 in |
| Stud Length to Hex (in): | 1.81 in | Length to Center of Ball (in): | 2.88 in |
| Stud Thread Length (in): | 1.625 in | Stud Length to Center of Ball (in): | 3 in |
Technical Specifications
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Configuration: | Female | Construction: | Three-Piece Rod End with Y Stud and Zerk Fitting |
| Product Type: | TR | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Race Material: | Carbon Steel - corrosion resistant plating | Series: | Precision |
| Zerk Fitting SW: | Y | Housing Style: | Female Rod End |
| Product Selection Available SW: | N | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 1,130 | Across Wrench Flats: | 1 |
| Misalignment Angle B3: | 22.7 | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Female Rod End |
| Max Static Radial Load: | 11,300 | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288720768 | Weight: | 1.08 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 3.44 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

