Sealmaster Female Rod End Bearing - Three-Piece Rod End Bronze Race - TFL 10
Part #:1531000000
Catalog #:TFL 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.125 in | Ball Width (in): | 0.75 in |
| Thread Length (in): | 1.469 in | Thread Size: | #5/8-18 |
| Head Diameter (in): | 1.5 in | Base Diameter (in): | 1 in |
| Housing Width (in): | 0.562 in | Ball Flat Diameter (in): | 0.839 in |
| Length to Center of Ball (in): | 2.5 in |
Technical Specifications
| Construction: | Three-Piece Rod End | Misalignment Angle - a Deg. +/-: | 8 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Across Wrench Flats: | 0.875 |
| Product Selection Available SW: | Y | Series: | Commercial |
| Configuration: | Female | Thread Type: | UNF |
| Housing Style: | Female Rod End | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | TF |
| Zerk Fitting SW: | N | Axial Load: | 805 |
| Race Material: | Bronze | Lubrication Type: | Grease |
| Max Static Radial Load: | 8,050 | Lubrication: | No Zerk Fitting |
| Thread: | LH | Type: | Female Rod End |
| Class: | Commercial | Bore Size (in): | 0.6250 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288723677 | Weight: | 0.46 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

