Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AR 5
Part #:1450500000
Catalog #:AR 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.719 in | Base Diameter (in): | 0.531 in |
| Housing Width (in): | 0.344 in | Ball Diameter (in): | 0.625 in |
| Ball Width (in): | 0.437 in | Thread Size: | #5/16-24 |
| Head Diameter (in): | 0.875 in | Ball Flat Diameter (in): | 0.447 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Zerk Fitting SW: | N | Thread Type: | UNF |
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 7 | Configuration: | Female |
| Product Type: | AR | Axial Load: | 750 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Precision Extra Capacity |
| Housing Style: | Female Rod End | Race Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Grease | Across Wrench Flats: | 0.437 |
| Construction: | Three-Piece Rod End | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Thread: | RH | Lubrication: | No Zerk Fitting |
| Type: | Female Rod End | Max Static Radial Load: | 7,500 |
| Class: | Precision | Bore Size (in): | 0.3125 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718871 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 3.05 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

