Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - AR 7
Part #:1450700000
Catalog #:AR 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.031 in | Thread Size: | #7/16-20 |
| Ball Width (in): | 0.562 in | Ball Diameter (in): | 0.812 in |
| Base Diameter (in): | 0.75 in | Ball Flat Diameter (in): | 0.586 in |
| Housing Width (in): | 0.437 in | Head Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Product Type: | AR | Lubrication Type: | Grease |
| Across Wrench Flats: | 0.625 | Thread Type: | UNF |
| Housing Style: | Female Rod End | Product Selection Available SW: | Y |
| Construction: | Three-Piece Rod End | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 7 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Series: | Precision Extra Capacity | Race Material: | Carbon Steel - corrosion resistant plating |
| Axial Load: | 1,100 | Configuration: | Female |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Max Static Radial Load: | 11,000 | Type: | Female Rod End |
| Bore Size (in): | 0.4375 in | Class: | Precision |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288718895 | Weight: | 0.19 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

