Sealmaster Female Rod End Bearing - Three-Piece Rod End Carbon Steel Race - ARL 12
Part #:1551200000
Catalog #:ARL 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.978 in | Thread Length (in): | 1.719 in |
| Housing Width (in): | 0.687 in | Ball Width (in): | 0.875 in |
| Base Diameter (in): | 1.125 in | Head Diameter (in): | 1.75 in |
| Thread Size: | #3/4-16 | Ball Diameter (in): | 1.312 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Thread Type: | UNF | Construction: | Three-Piece Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Configuration: | Female |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Housing Style: | Female Rod End |
| Series: | Precision Extra Capacity | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | AR |
| Lubrication Type: | Grease | Across Wrench Flats: | 1 |
| Axial Load: | 2,320 | Misalignment Angle - a Deg. +/-: | 7 |
| Max Static Radial Load: | 23,200 | Thread: | LH |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719311 | Weight: | 0.66 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

