Sealmaster Female Rod End Bearing - Three-Piece Rod End DELRIN Race - CTFD 12
Part #:1471200000
Catalog #:CTFD 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.312 in | Base Diameter (in): | 1.125 in |
| Ball Width (in): | 0.875 in | Head Diameter (in): | 1.75 in |
| Housing Width (in): | 0.687 in | Ball Flat Diameter (in): | 0.978 in |
| Thread Length (in): | 1.719 in | Thread Size: | #3/4-16 |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 7 | Race Material: | DELRIN |
| Axial Load: | 660 | Lubrication Type: | Self Lubricating |
| Configuration: | Female | Liner: | DELRIN* Liner |
| Product Selection Available SW: | Y | Across Wrench Flats: | 1 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End |
| Bearing Type: | Rod End | Housing Style: | Female Rod End |
| Zerk Fitting SW: | N | Product Type: | CTFD |
| Thread Type: | UNF | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 6,600 | Type: | Female Rod End |
| Thread: | RH | Class: | Commercial |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288726012 | Weight: | 0.60 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

