Sealmaster Female Rod End Bearing - Three-Piece with Y Stud Bronze Race - TF 3Y
Part #:1430308000
Catalog #:TF 3Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #10-32 | Housing Width (in): | 0.25 in |
| Base Diameter (in): | 0.375 in | Ball Width (in): | 0.312 in |
| Ball Diameter (in): | 0.437 in | Ball Flat Diameter (in): | 0.306 in |
| Thread Length (in): | 0.531 in | Head Diameter (in): | 0.625 in |
| Stud Length to Center of Ball (in): | 0.97 in | Stud Thread Length (in): | 0.4375 in |
| Length to Center of Ball (in): | 1.06 in | Stud Length to Hex (in): | 0.5 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Y Stud | Bearing Type: | Rod End |
| Housing Style: | Female Rod End | Zerk Fitting SW: | N |
| Race Material: | Bronze | Product Selection Available SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 185 |
| Product Type: | TF | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication Type: | Grease |
| Across Wrench Flats: | 0.312 | Thread Type: | UNF |
| Configuration: | Female | Series: | Commercial |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 1,850 |
| Type: | Female Rod End | Misalignment Angle B3: | 27 |
| Thread: | RH | Bore Size (in): | 0.1875 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288723936 | Weight: | 0.05 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

