Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFF 7N
Part #:1490701000
Catalog #:CFF 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.437 in | Ball Diameter (in): | 0.812 in |
| Base Diameter (in): | 0.75 in | Ball Width (in): | 0.562 in |
| Thread Size: | #7/16-20 | Ball Flat Diameter (in): | 0.586 in |
| Thread Length (in): | 0.906 in | Head Diameter (in): | 1.125 in |
| Length to Center of Ball (in): | 1.81 in |
Technical Specifications
| Product Selection Available SW: | Y | Series: | Commercial |
| Axial Load: | 650 | Lubrication Type: | Grease |
| Configuration: | Female | Housing Style: | Female Rod End |
| Construction: | Two-Piece Rod End with Zerk Fitting | Bearing Type: | Rod End |
| Across Wrench Flats: | 0.625 | Zerk Fitting SW: | Y |
| Misalignment Angle - a Deg. +/-: | 7 | Product Type: | CFF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Type: | Female Rod End |
| Thread: | RH | Max Static Radial Load: | 6,500 |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.4375 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724742 | Weight: | 0.18 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

