Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFF 8N
Part #:1490801000
Catalog #:CFF 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.875 in | Ball Diameter (in): | 0.937 in |
| Ball Width (in): | 0.625 in | Head Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Size: | #1/2-20 |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.031 in |
| Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Across Wrench Flats: | 0.75 | Bearing Type: | Rod End |
| Axial Load: | 900 | Thread Type: | UNF |
| Product Type: | CFF | Lubrication Type: | Grease |
| Configuration: | Female | Housing Style: | Female Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 6 |
| Product Selection Available SW: | Y | Construction: | Two-Piece Rod End with Zerk Fitting |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Zerk Fitting SW: | Y |
| Series: | Commercial | Max Static Radial Load: | 9,000 |
| Type: | Female Rod End | Thread: | RH |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.5000 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724780 | Weight: | 0.71 LB |
| Packaged Length: | 2.78 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

