Sealmaster Female Rod End Bearing - Two-Piece Greasable Race - CFFL 4N
Part #:1590401000
Catalog #:CFFL 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/4-28 | Thread Length (in): | 0.656 in |
| Head Diameter (in): | 0.75 in | Housing Width (in): | 0.281 in |
| Base Diameter (in): | 0.469 in | Ball Flat Diameter (in): | 0.331 in |
| Ball Width (in): | 0.375 in | Ball Diameter (in): | 0.5 in |
| Length to Center of Ball (in): | 1.31 in |
Technical Specifications
| Construction: | Two-Piece Rod End with Zerk Fitting | Configuration: | Female |
| Axial Load: | 320 | Lubrication Type: | Grease |
| Zerk Fitting SW: | Y | Misalignment Angle - a Deg. +/-: | 8 |
| Across Wrench Flats: | 0.375 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Housing Style: | Female Rod End | Series: | Commercial |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | CFF |
| Product Selection Available SW: | Y | Thread: | LH |
| Type: | Female Rod End | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 3,200 | Class: | Commercial |
| Bore Size (in): | 0.2500 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725213 | Weight: | 0.05 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

