Sealmaster Female Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFF 5YN
Part #:1490509000
Catalog #:CFF 5YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.447 in | Housing Width (in): | 0.344 in |
| Head Diameter (in): | 0.875 in | Thread Size: | #5/16-24 |
| Ball Width (in): | 0.437 in | Ball Diameter (in): | 0.625 in |
| Thread Length (in): | 0.656 in | Base Diameter (in): | 0.531 in |
| Stud Thread Length (in): | 0.59375 in | Length to Center of Ball (in): | 1.38 in |
| Stud Length to Center of Ball (in): | 1.23 in | Stud Length to Hex (in): | 0.69 in |
Technical Specifications
| Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting | Across Wrench Flats: | 0.437 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Series: | Commercial | Product Selection Available SW: | N |
| Housing Style: | Female Rod End | Bearing Type: | Rod End |
| Product Type: | CFF | Configuration: | Female |
| Axial Load: | 380 | Lubrication Type: | Grease |
| Race Material: | TEFLON | Zerk Fitting SW: | Y |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread: | RH | Type: | Female Rod End |
| Misalignment Angle B3: | 24.8 | Max Static Radial Load: | 3,800 |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.3125 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724681 | Weight: | 0.11 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

