Sealmaster Female Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFF 6YN
Part #:1490609000
Catalog #:CFF 6YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 0.688 in | Housing Width (in): | 0.406 in |
| Head Diameter (in): | 1 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.718 in | Thread Size: | #3/8-24 |
| Ball Flat Diameter (in): | 0.517 in | Thread Length (in): | 0.781 in |
| Stud Length to Center of Ball (in): | 1.54 in | Stud Thread Length (in): | 0.8125 in |
| Length to Center of Ball (in): | 1.63 in | Stud Length to Hex (in): | 0.91 in |
Technical Specifications
| Configuration: | Female | Housing Style: | Female Rod End |
| Across Wrench Flats: | 0.562 | Bearing Type: | Rod End |
| Product Selection Available SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Axial Load: | 500 |
| Zerk Fitting SW: | Y | Product Type: | CFF |
| Thread Type: | UNF | Type: | Female Rod End |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 5,000 |
| Thread: | RH | Misalignment Angle B3: | 22.6 |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288724735 | Weight: | 0.19 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.79 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

