Sealmaster Female Rod End Bearing - Two-Piece Greasable with Y Stud Race - CFF 12YN
Part #:1491209000
Catalog #:CFF 12YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.875 in | Base Diameter (in): | 1.125 in |
| Thread Length (in): | 1.531 in | Ball Diameter (in): | 1.312 in |
| Head Diameter (in): | 1.75 in | Housing Width (in): | 0.687 in |
| Thread Size: | #3/4-16 | Ball Flat Diameter (in): | 0.978 in |
| Stud Thread Length (in): | 1.625 in | Length to Center of Ball (in): | 2.88 in |
| Stud Length to Center of Ball (in): | 3 in | Stud Length to Hex (in): | 1.81 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | Y |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Across Wrench Flats: | 1 |
| Housing Style: | Female Rod End | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Series: | Commercial | Bearing Type: | Rod End |
| Product Selection Available SW: | N | Product Type: | CFF |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Configuration: | Female | Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting |
| Axial Load: | 1,400 | Misalignment Angle B3: | 22.7 |
| Thread: | RH | Max Static Radial Load: | 14,000 |
| Lubrication: | Zerk Fitting | Type: | Female Rod End |
| Bore Size (in): | 0.7500 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724872 | Weight: | 1.01 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

