Sealmaster Female Rod End Bearing - Two-Piece Rod End Race - CFFL 16
Part #:1591600000
Catalog #:CFFL 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1 1/4-12 | Base Diameter (in): | 1.688 in |
| Ball Width (in): | 1.375 in | Ball Diameter (in): | 1.875 in |
| Head Diameter (in): | 2.75 in | Housing Width (in): | 1 in |
| Thread Length (in): | 2 in | Ball Flat Diameter (in): | 1.269 in |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Bearing Type: | Rod End | Product Selection Available SW: | Y |
| Axial Load: | 2,520 | Misalignment Angle - a Deg. +/-: | 8.5 |
| Zerk Fitting SW: | N | Product Type: | CFF |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Configuration: | Female | Construction: | Two-Piece Rod End |
| Series: | Commercial | Across Wrench Flats: | 1.5 |
| Housing Style: | Female Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Type: | Female Rod End |
| Max Static Radial Load: | 25,200 | Lubrication: | No Zerk Fitting |
| Thread: | LH | Class: | Commercial |
| Bore Size (in): | 1 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288729198 | Weight: | 2.34 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

