Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 5T
Part #:1490504000
Catalog #:CFF 5T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.344 in | Ball Flat Diameter (in): | 0.447 in |
| Thread Size: | #5/16-24 | Base Diameter (in): | 0.531 in |
| Ball Width (in): | 0.437 in | Ball Diameter (in): | 0.625 in |
| Thread Length (in): | 0.656 in | Head Diameter (in): | 0.875 in |
| Length to Center of Ball (in): | 1.38 in |
Technical Specifications
| Construction: | Two-Piece Rod End | Lubrication Type: | Self Lubricating |
| Product Selection Available SW: | Y | Axial Load: | 208 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Series: | Precision |
| Race Material: | TEFLON | Product Type: | CFF |
| Thread Type: | UNF | Misalignment Angle - a Deg. +/-: | 7 |
| Across Wrench Flats: | 0.437 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Liner: | TEFLON* Fabric Liner | Housing Style: | Female Rod End |
| Configuration: | Female | Type: | Female Rod End |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Max Static Radial Load: | 2,080 | Bore Size (in): | 0.3125 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721000 | Weight: | 0.08 LB |
| Packaged Length: | 1.81 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

