Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 6T
Part #:1490604000
Catalog #:CFF 6T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Thread Size: | #3/8-24 |
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Thread Length (in): | 0.781 in | Head Diameter (in): | 1 in |
| Base Diameter (in): | 0.688 in | Ball Flat Diameter (in): | 0.517 in |
| Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Product Type: | CFF | Configuration: | Female |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Lubrication Type: | Self Lubricating | Zerk Fitting SW: | N |
| Race Material: | TEFLON | Housing Style: | Female Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Construction: | Two-Piece Rod End | Liner: | TEFLON* Fabric Liner |
| Axial Load: | 295 | Bearing Type: | Rod End |
| Series: | Precision | Across Wrench Flats: | 0.562 |
| Misalignment Angle - a Deg. +/-: | 6 | Max Static Radial Load: | 2,950 |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Type: | Female Rod End | Class: | Precision |
| Bore Size (in): | 0.3750 in | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721017 | Weight: | 0.11 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

