Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFF 12T
Part #:1491204000
Catalog #:CFF 12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 1.125 in | Thread Size: | #3/4-16 |
| Ball Diameter (in): | 1.312 in | Ball Width (in): | 0.875 in |
| Housing Width (in): | 0.687 in | Head Diameter (in): | 1.75 in |
| Thread Length (in): | 1.531 in | Ball Flat Diameter (in): | 0.978 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Precision | Bearing Type: | Rod End |
| Lubrication Type: | Self Lubricating | Liner: | TEFLON* Fabric Liner |
| Product Selection Available SW: | Y | Housing Style: | Female Rod End |
| Race Material: | TEFLON | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 7 | Zerk Fitting SW: | N |
| Configuration: | Female | Across Wrench Flats: | 1 |
| Construction: | Two-Piece Rod End | Product Type: | CFF |
| Axial Load: | 830 | Max Static Radial Load: | 8,300 |
| Lubrication: | No Zerk Fitting | Type: | Female Rod End |
| Thread: | RH | Bore Size (in): | 0.7500 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Maximum Ambient Temperature (F): | 250 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721055 | Weight: | 0.59 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

