Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFFL 12T
Part #:1591204000
Catalog #:CFFL 12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Diameter (in): | 1.125 in | Housing Width (in): | 0.687 in |
| Ball Diameter (in): | 1.312 in | Thread Size: | #3/4-16 |
| Thread Length (in): | 1.531 in | Ball Flat Diameter (in): | 0.978 in |
| Ball Width (in): | 0.875 in | Head Diameter (in): | 1.75 in |
| Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Race Material: | TEFLON | Bearing Type: | Rod End |
| Lubrication Type: | Self Lubricating | Misalignment Angle - a Deg. +/-: | 7 |
| Axial Load: | 830 | Product Type: | CFF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Housing Style: | Female Rod End |
| Configuration: | Female | Across Wrench Flats: | 1 |
| Liner: | TEFLON* Fabric Liner | Construction: | Two-Piece Rod End |
| Product Selection Available SW: | Y | Series: | Precision |
| Zerk Fitting SW: | N | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 8,300 | Thread: | LH |
| Type: | Female Rod End | Class: | Precision |
| Bore Size (in): | 0.7500 in | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721239 | Weight: | 0.59 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

