Sealmaster Female Rod End Bearing - Two-Piece Rod End TEFLON Race - CFFL 16T
Part #:1591604000
Catalog #:CFFL 16T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 1.269 in | Ball Diameter (in): | 1.875 in |
| Thread Size: | #1 1/4-12 | Base Diameter (in): | 1.688 in |
| Housing Width (in): | 1 in | Ball Width (in): | 1.375 in |
| Thread Length (in): | 2 in | Head Diameter (in): | 2.75 in |
| Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Bearing Type: | Rod End | Misalignment Angle - a Deg. +/-: | 8.5 |
| Liner: | TEFLON* Fabric Liner | Product Selection Available SW: | Y |
| Lubrication Type: | Self Lubricating | Housing Style: | Female Rod End |
| Series: | Precision | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Female | Across Wrench Flats: | 1.5 |
| Construction: | Two-Piece Rod End | Product Type: | CFF |
| Race Material: | TEFLON | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Zerk Fitting SW: | N | Thread Type: | UNF |
| Axial Load: | 2,100 | Type: | Female Rod End |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 21,000 | Bore Size (in): | 1 in |
| Class: | Precision | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721246 | Weight: | 2.38 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

