Sealmaster Female Rod End Bearing - Two-Piece with Stud TEFLON Race - CFF 4TY
Part #:1490417000
Catalog #:CFF 4TY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.331 in | Ball Width (in): | 0.375 in |
| Thread Length (in): | 0.656 in | Head Diameter (in): | 0.75 in |
| Base Diameter (in): | 0.469 in | Housing Width (in): | 0.281 in |
| Thread Size: | #1/4-28 | Ball Diameter (in): | 0.5 in |
| Stud Length to Center of Ball (in): | 1.05 in | Length to Center of Ball (in): | 1.31 in |
| Stud Length to Hex (in): | 0.56 in | Stud Thread Length (in): | 0.5 in |
Technical Specifications
| Housing Style: | Female Rod End | Race Material: | TEFLON |
| Bearing Type: | Rod End | Axial Load: | 155 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Female | Thread Type: | UNF |
| Across Wrench Flats: | 0.375 | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Product Selection Available SW: | N | Lubrication Type: | Self Lubricating |
| Liner: | TEFLON* Fabric Liner | Product Type: | CFF |
| Construction: | Two-Piece Rod End with Stud | Series: | Precision |
| Zerk Fitting SW: | N | Max Static Radial Load: | 1,550 |
| Lubrication: | No Zerk Fitting | Misalignment Angle B3: | 23.7 |
| Type: | Female Rod End | Thread: | RH |
| Bore Size (in): | 0.2500 in | Class: | Precision |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721376 | Weight: | 0.08 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 1.24 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

