Sealmaster Female Rod End Bearing - Two-Piece with Stud TEFLON Race - CFF 6TY
Part #:1490617000
Catalog #:CFF 6TY
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 0.781 in | Base Diameter (in): | 0.688 in |
| Thread Size: | #3/8-24 | Housing Width (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.517 in | Ball Width (in): | 0.5 in |
| Head Diameter (in): | 1 in | Ball Diameter (in): | 0.718 in |
| Stud Thread Length (in): | 0.8125 in | Stud Length to Hex (in): | 0.91 in |
| Stud Length to Center of Ball (in): | 1.54 in | Length to Center of Ball (in): | 1.63 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | TEFLON |
| Product Type: | CFF | Axial Load: | 295 |
| Configuration: | Female | Housing Style: | Female Rod End |
| Thread Type: | UNF | Series: | Precision |
| Liner: | TEFLON* Fabric Liner | Construction: | Two-Piece Rod End with Stud |
| Zerk Fitting SW: | N | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Lubrication Type: | Self Lubricating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Across Wrench Flats: | 0.562 | Bearing Type: | Rod End |
| Product Selection Available SW: | N | Lubrication: | No Zerk Fitting |
| Misalignment Angle B3: | 22.6 | Thread: | RH |
| Max Static Radial Load: | 2,950 | Type: | Female Rod End |
| Bore Size (in): | 0.3750 in | Class: | Precision |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721390 | Weight: | 0.19 LB |
| Packaged Length: | 2.13 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.79 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

