Sealmaster Female Rod End Bearing - Two-Piece with Y Stud Race - CFF 3Y
Part #:1490308000
Catalog #:CFF 3Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.312 in | Ball Flat Diameter (in): | 0.306 in |
| Base Diameter (in): | 0.375 in | Housing Width (in): | 0.25 in |
| Ball Diameter (in): | 0.437 in | Thread Size: | #10-32 |
| Head Diameter (in): | 0.625 in | Thread Length (in): | 0.469 in |
| Stud Length to Center of Ball (in): | 0.97 in | Stud Thread Length (in): | 0.4375 in |
| Length to Center of Ball (in): | 1.06 in | Stud Length to Hex (in): | 0.5 in |
Technical Specifications
| Lubrication Type: | Grease | Housing Style: | Female Rod End |
| Thread Type: | UNF | Zerk Fitting SW: | N |
| Product Type: | CFF | Race Material: | TEFLON |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Product Selection Available SW: | N | Construction: | Two-Piece Rod End with Y Stud |
| Series: | Commercial | Configuration: | Female |
| Axial Load: | 200 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Across Wrench Flats: | 0.312 |
| Misalignment Angle B3: | 27 | Thread: | RH |
| Type: | Female Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 2,000 | Class: | Commercial |
| Bore Size (in): | 0.1875 in | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724605 | Weight: | 0.04 LB |
| Packaged Length: | 1.38 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 1.12 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

