Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TM 4N
Part #:1420401000
Catalog #:TM 4N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.75 in | Ball Diameter (in): | 0.5 in |
| Thread Length (in): | 0.969 in | Thread Size: | #1/4-28 |
| Ball Width (in): | 0.375 in | Ball Flat Diameter (in): | 0.331 in |
| Housing Width (in): | 0.281 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Configuration: | Male | Bearing Type: | Rod End |
| Misalignment Angle - a Deg. +/-: | 8 | Axial Load: | 170 |
| Product Type: | TM | Series: | Commercial |
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Thread Type: | UNF | Construction: | Three-Piece Rod End with Zerk Fitting |
| Race Material: | Bronze | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Zerk Fitting SW: | Y |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 1,700 | Thread: | RH |
| Type: | Male Rod End | Bore Size (in): | 0.2500 in |
| Class: | Commercial | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288726562 | Weight: | 0.06 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.80 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

