Sealmaster Male Rod End Bearing - Three-Piece Greasable Bronze Race - TM 5N
Part #:1420501000
Catalog #:TM 5N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/16-24 | Thread Length (in): | 1.219 in |
| Housing Width (in): | 0.344 in | Head Diameter (in): | 0.875 in |
| Ball Diameter (in): | 0.625 in | Ball Flat Diameter (in): | 0.447 in |
| Ball Width (in): | 0.437 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Configuration: | Male | Zerk Fitting SW: | Y |
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 7 |
| Series: | Commercial | Bearing Type: | Rod End |
| Race Material: | Bronze | Product Selection Available SW: | Y |
| Product Type: | TM | Construction: | Three-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 250 | Thread Type: | UNF |
| Lubrication Type: | Grease | Type: | Male Rod End |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 2,500 | Class: | Commercial |
| Bore Size (in): | 0.3125 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288726586 | Weight: | 0.50 LB |
| Packaged Length: | 5.15 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

