Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TRE 7
Part #:1400700000
Catalog #:TRE 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.812 in | Head Diameter (in): | 1.125 in |
| Thread Length (in): | 1.344 in | Housing Width (in): | 0.437 in |
| Ball Flat Diameter (in): | 0.586 in | Ball Width (in): | 0.562 in |
| Thread Size: | #7/16-20 | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Series: | Precision | Construction: | Three-Piece Rod End with Zerk Fitting |
| Race Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Axial Load: | 500 | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 7 |
| Configuration: | Male | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Product Type: | TRE |
| Thread Type: | UNF | Max Static Radial Load: | 5,000 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Thread: | RH | Bore Size (in): | 0.4375 in |
| Class: | Precision | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719205 | Weight: | 0.19 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

