Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 4 20N
Part #:1440403000
Catalog #:ARE 4 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Head Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Thread Size: | #5/16-24 |
| Housing Width (in): | 0.281 in | Thread Length (in): | 0.969 in |
| Ball Flat Diameter (in): | 0.331 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 8 | Product Selection Available SW: | Y |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Race Material: | Carbon Steel - corrosion resistant plating |
| Zerk Fitting SW: | Y | Housing Style: | Male Rod End |
| Bearing Type: | Rod End | Axial Load: | 537 |
| Thread Type: | UNF | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Male | Construction: | Three-Piece Rod End with Zerk Fitting |
| Product Type: | ARE-20 | Series: | Precision Extra Capacity |
| Lubrication Type: | Grease | Thread: | RH |
| Type: | Male Rod End | Max Static Radial Load: | 5,370 |
| Lubrication: | Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.2500 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719779 | Weight: | 0.07 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.55 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

