Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 6 20N
Part #:1440603000
Catalog #:ARE 6 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1 in | Ball Diameter (in): | 0.718 in |
| Thread Size: | #7/16-20 | Ball Flat Diameter (in): | 0.517 in |
| Ball Width (in): | 0.5 in | Thread Length (in): | 1.219 in |
| Housing Width (in): | 0.406 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Series: | Precision Extra Capacity | Construction: | Three-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Bearing Type: | Rod End |
| Thread Type: | UNF | Race Material: | Carbon Steel - corrosion resistant plating |
| Misalignment Angle - a Deg. +/-: | 6 | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Product Selection Available SW: | Y | Zerk Fitting SW: | Y |
| Product Type: | ARE-20 | Axial Load: | 957 |
| Configuration: | Male | Housing Style: | Male Rod End |
| Lubrication Type: | Grease | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 9,570 |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.3750 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719793 | Weight: | 0.14 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

