Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 7 20N
Part #:1440703000
Catalog #:ARE 7 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.812 in | Ball Flat Diameter (in): | 0.586 in |
| Thread Size: | #1/2-20 | Head Diameter (in): | 1.125 in |
| Ball Width (in): | 0.562 in | Housing Width (in): | 0.437 in |
| Thread Length (in): | 1.344 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Series: | Precision Extra Capacity | Housing Style: | Male Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Configuration: | Male |
| Axial Load: | 1,100 | Product Type: | ARE-20 |
| Bearing Type: | Rod End | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Zerk Fitting SW: | Y | Product Selection Available SW: | Y |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle - a Deg. +/-: | 7 |
| Construction: | Three-Piece Rod End with Zerk Fitting | Thread: | RH |
| Type: | Male Rod End | Max Static Radial Load: | 11,000 |
| Lubrication: | Zerk Fitting | Class: | Precision |
| Bore Size (in): | 0.4375 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719809 | Weight: | 0.19 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

