Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 8 20N
Part #:1440803000
Catalog #:ARE 8 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/8-18 | Ball Width (in): | 0.625 in |
| Ball Diameter (in): | 0.937 in | Thread Length (in): | 1.469 in |
| Head Diameter (in): | 1.312 in | Housing Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.698 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Product Selection Available SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Three-Piece Rod End with Zerk Fitting | Zerk Fitting SW: | Y |
| Lubrication Type: | Grease | Race Material: | Carbon Steel - corrosion resistant plating |
| Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating | Thread Type: | UNF |
| Configuration: | Male | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Series: | Precision Extra Capacity |
| Axial Load: | 1,350 | Misalignment Angle - a Deg. +/-: | 6 |
| Product Type: | ARE-20 | Max Static Radial Load: | 13,500 |
| Thread: | RH | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Bore Size (in): | 0.5000 in |
| Class: | Precision | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719816 | Weight: | 0.31 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

