Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 10N
Part #:1441001000
Catalog #:ARE 10N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #5/8-18 | Ball Width (in): | 0.75 in |
| Head Diameter (in): | 1.5 in | Ball Diameter (in): | 1.125 in |
| Ball Flat Diameter (in): | 0.839 in | Thread Length (in): | 1.594 in |
| Housing Width (in): | 0.562 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Lubrication Type: | Grease | Axial Load: | 1,730 |
| Thread Type: | UNF | Product Type: | ARE |
| Housing Style: | Male Rod End | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 8 |
| Race Material: | Carbon Steel - corrosion resistant plating | Series: | Precision Extra Capacity |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Three-Piece Rod End with Zerk Fitting |
| Zerk Fitting SW: | Y | Configuration: | Male |
| Bearing Type: | Rod End | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 17,300 | Type: | Male Rod End |
| Thread: | RH | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288719755 | Weight: | 0.41 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 0.85 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

