Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - ARE 10 20N
Part #:1441003000
Catalog #:ARE 10 20N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.562 in | Ball Diameter (in): | 1.125 in |
| Ball Flat Diameter (in): | 0.839 in | Thread Size: | #3/4-16 |
| Thread Length (in): | 1.594 in | Head Diameter (in): | 1.5 in |
| Ball Width (in): | 0.75 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Product Selection Available SW: | Y | Series: | Precision Extra Capacity |
| Construction: | Three-Piece Rod End with Zerk Fitting | Thread Type: | UNF |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Type: | ARE-20 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 1,730 |
| Lubrication Type: | Grease | Configuration: | Male |
| Zerk Fitting SW: | Y | Outer Material: | 4130 Alloy Steel - Heat Treated - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Misalignment Angle - a Deg. +/-: | 8 |
| Bearing Type: | Rod End | Max Static Radial Load: | 17,300 |
| Lubrication: | Zerk Fitting | Thread: | RH |
| Type: | Male Rod End | Class: | Precision |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Fitting |
| Ability to Relubricate: | Yes | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288719823 | Weight: | 0.44 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

