Sealmaster Male Rod End Bearing - Three-Piece Greasable Carbon Steel Race - TREL 16
Part #:1501600000
Catalog #:TREL 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1 1/4-12 | Head Diameter (in): | 2.75 in |
| Housing Width (in): | 1 in | Ball Flat Diameter (in): | 1.269 in |
| Ball Diameter (in): | 1.875 in | Thread Length (in): | 2.094 in |
| Ball Width (in): | 1.375 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Housing Style: | Male Rod End | Configuration: | Male |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread Type: | UNF | Construction: | Three-Piece Rod End with Zerk Fitting |
| Product Type: | TRE | Misalignment Angle - a Deg. +/-: | 8.5 |
| Zerk Fitting SW: | N | Series: | Precision |
| Axial Load: | 2,100 | Lubrication Type: | Grease |
| Race Material: | Carbon Steel - corrosion resistant plating | Type: | Male Rod End |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 21,000 | Class: | Precision |
| Bore Size (in): | 1 in | Lubrication Method: | No Fitting |
| Maximum Ambient Temperature (F): | 350 °F | Ability to Relubricate: | None |
General Specifications
| UPC: | 662288719632 | Weight: | 2.52 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

